Signify TownTune Asymmetric Lyre DTD, Urban road & street light, 18.8 W, 2117 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution wide 50, Safety class I, IP66, STD
BDP273 LED30-4S/740 DW50 DR-GO CLO DDF1
Product Description
Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI interface and constant light output, Constant light output and DynaDimmer fixed presets version 1, 2117 lm, 18.8 W, 113 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector
Specifications
- Lamp family code
- LED30 [LED module 3000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years