Signify TownTune Asymmetric Lyre DR, Urban road & street light, 29 W, 3626 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution symmetrical 50, Safety class I, IP66, STD

BDP271 LED50-4S/740 DS50 CLO DDF2 62P

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI interface and constant light output, Constant light output and DynaDimmer fixed presets version 2, 3626 lm, 29 W, 125 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024207
Full order code: 871869949766800

Specifications

Lamp family code
LED50 [LED module 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP271 LED50-4S/740 DS50 CLO DDF2 62P txt 6.0 kB
Product leaflet
Localized commercial leaflet 912300024207 en_AA pdf 122.8 kB

Brochures

Install instructions
TownTune pdf 2.7 MB

Visuals

Product-Photographs-912300024207_EU
Multiple assets - Visuals
Product-Diagrams-912300024207_EU
Multiple assets - Visuals
CAD Drawings
TownTune LYR DR BDP271 3D03 dwg 659.0 kB
CAD Drawings
TownTune LYR DR BDP271 3D09 r3d 220.0 kB
CAD Drawings
TownTune LYR DR BDP271 3D07 max 1.1 MB
CAD Drawings
TownTune LYR DR BDP271 3D04 dxf 712.4 kB
CAD Drawings
TownTune LYR DR BDP271 3D05 m3d 110.0 kB

Photometry and Lighting design

Revit file
TownTune LYR DTC BDP272 3D zip 832.7 kB