Signify TownTune Asymmetric DTD, Urban road & street light, 55 W, 5880 lm, 3000 K, CRI80, DALI, Distribution wide 10, Interact Ready, Safety class I, IP66, STD

BDP268 LED74-4S/830 DW10 CLO SRT SRB 76A

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 76 mm adjustable, Power supply unit with DALI and SystemReady interface, Constant light output, 5880 lm, 55 W, 107 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024205
Full order code: 871869949764400

Specifications

Lamp family code
LED74 [LED module 7400 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300024205 en_AA pdf 235.7 kB

Brochures

Install instructions
TownTune pdf 2.7 MB

Visuals

Product-Photographs-912300024205_EU
Multiple assets - Visuals
Product-Diagrams-912300024205_EU
Multiple assets - Visuals
CAD Drawings
TownTune ASY DTD BDP268 76 3D07 max 1.1 MB
CAD Drawings
TownTune ASY DTD BDP268 76 3D09 r3d 205.3 kB
CAD Drawings
TownTune ASY DTD BDP268 76 3D03 dwg 358.9 kB
CAD Drawings
TownTune ASY DTD BDP268 76 3D04 dxf 387.2 kB

Photometry and Lighting design

Revit file
TownTune ASY DTD BDP268 76 3D zip 575.0 kB