Signify TownTune Asymmetric DTC, Urban road & street light, 64 W, 6888 lm, 3000 K, CRI80, Distribution medium 10, Safety class II, IP66, STD

BDP267 LED84-4S/830 II DM10 48/60A

Product Description

Urban road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 6888 lm, 64 W, 108 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024458
Full order code: 871869988199300

Specifications

Lamp family code
LED84 [LED module 8400 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300024458 en_AA pdf 147.5 kB

Brochures

Install instructions
TownTune pdf 2.7 MB

Visuals

Product-Photographs-912300024458_EU
Multiple assets - Visuals
Product-Diagrams-912300024458_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP267 LED84-4S/830 II DM10 48/60A IES
Dialux
ULD File - BDP267 LED84-4S/830 II DM10 48/60A ULD
Relux
ROLF File - BDP267 LED84-4S/830 II DM10 48/60A ROLFZ
LDT
LDT File - BDP267 LED84-4S/830 II DM10 48/60A LDT