Signify TownTune Asymmetric DTC, Urban road & street light, 43.5 W, 4536 lm, 3000 K, CRI80, DALI, Distribution wide 50, Safety class II, IP66, STD

BDP267 LED59-4S/830 II DW50 DR CLO LS-6

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 76 mm adjustable, Power supply unit with DALI interface and constant light output, Constant light output and LumiStep dimming 6 hours, 4536 lm, 43.5 W, 104 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024199
Full order code: 871869949759000

Specifications

Lamp family code
LED59 [LED module 5900 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP267 LED59-4S/830 II DW50 DR CLO LS-6 txt 6.0 kB
Product leaflet
Localized commercial leaflet 912300024199 en_AA pdf 100.3 kB

Brochures

Install instructions
TownTune pdf 2.7 MB

Visuals

Product-Photographs-912300024199_EU
Multiple assets - Visuals
CAD Drawings
TownTune ASY DTC DR BDP267 76 3D09 r3d 166.1 kB
CAD Drawings
TownTune ASY DTC DR BDP267 76 3D03 dwg 380.1 kB
CAD Drawings
TownTune ASY DTC DR BDP267 76 3D07 max 1.1 MB
CAD Drawings
TownTune ASY DTC DR BDP267 76 3D05 m3d 75.0 kB
CAD Drawings
TownTune ASY DTC DR BDP267 76 3D04 dxf 410.7 kB

Photometry and Lighting design

Revit file
TownTune ASY DTC DR BDP267 76 3D zip 586.5 kB