Signify TownTune Asymmetric DR, Urban road & street light, 63 W, 8610 lm, 4000 K, CRI70, DALI, Distribution medium 10, Interact Ready, Safety class II, IP66, STD

BDP266 LED109-4S/740 II DM10 CLO SRT SRB

Product Description

Urban road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI and SystemReady interface, Constant light output, 8610 lm, 63 W, 137 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024203
Full order code: 871869949762000

Specifications

Lamp family code
LED109 [LED module 10900 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300024203 en_AA pdf 234.1 kB

Brochures

Install instructions
TownTune pdf 2.7 MB

Visuals

Product-Photographs-912300024203_EU
Multiple assets - Visuals
Product-Diagrams-912300024203_EU
Multiple assets - Visuals
CAD Drawings
TownTune ASY DR BDP266 60 3D07 max 1.1 MB
CAD Drawings
TownTune ASY DR BDP266 60 3D09 r3d 161.2 kB
CAD Drawings
TownTune ASY DR BDP266 60 3D04 dxf 388.4 kB
CAD Drawings
TownTune ASY DR BDP266 60 3D05 m3d 51.5 kB
CAD Drawings
TownTune ASY DR BDP266 60 3D03 dwg 359.8 kB

Photometry and Lighting design

Revit file
TownTune ASY DR BDP266 60 3D zip 583.7 kB