Signify Metropole LED gen2, Post-top, 15.8 W, D484 mm; H546 mm, 1828 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Symmetrical, CLO-DDF2, Safety class II, IP66, MSP, SRG6-10

BPS430LED25/830II S LO CLODDF2ASDM10EC6K

Product Description

Post-top, D484 mm; H546 mm, Polycarbonate, Clear, Light gray (RAL7035), Marine salt protected coating, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 2, 1828 lm, 15.8 W, 116 lm/W, 3000 K, (0.43,0.40) SDCM<0.003, CRI80, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 6.0 m without plug, Flying leads/wires

Order code: 919008636803
Full order code: 872016913170500

Specifications

Lamp family code
LED25 [LED Module 2500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 919008636803 en_AA pdf 237.4 kB

Brochures

Install instructions
Mounting instruction of Metropole LED gen2 pdf 2.3 MB

Visuals

Product-Photographs-919008636803_EU
Multiple assets - Visuals
Product-Diagrams-919008636803_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BPS430LED25/830II S LO CLODDF2ASDM10EC6K IES
Dialux
ULD File - BPS430LED25/830II S LO CLODDF2ASDM10EC6K ULD
Relux
ROLF File - BPS430LED25/830II S LO CLODDF2ASDM10EC6K ROLFZ
LDT
LDT File - BPS430LED25/830II S LO CLODDF2ASDM10EC6K LDT

Other

Environmental product declaration
Environmental product declaration for Denmark pdf 1.3 MB
Environmental product declaration
Environmental product declaration for Sweden pdf 799.0 kB