Signify Metronomis LED Sharp, Urban road & street light, 51 W, 6800 lm, 3000 K, CRI70, DALI, Metronomis distribution wide, Interact Ready, Safety class II, IP66, SRGU10
BDS660 LED80/730 II MDW SRT C500 60
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 6800 lm, 51 W, 133 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Metronomis distribution wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 10 kV, Cable 0.5 m without plug, Screw connector
Specifications
- Lamp family code
- LED80 [LED module 8000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years