Signify Metronomis LED Fluid, Urban road & street light, 32 W, 3306 lm, 3000 K, CRI80, DALI, Metronomis distribution symmetrical, Safety class II, IP66, SRGU10

BDS670 LED40-4S/830 II MDS DF CLO STD 60

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 3306 lm, 32 W, 105 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 10 kV, Cable 6.0 m without plug, Screw connector

Order code: 910925869082
Full order code: 871951471878400

Specifications

Lamp family code
LED40 [LED module 4000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDS670 LED40-4S/830 II MDS DF CLO STD 60 txt 5.2 kB
Brochure
Metronomis LED brochure pdf 2.7 MB
Product leaflet
Localized commercial leaflet 910925869082 en_AA pdf 110.3 kB

Brochures

Install instructions
Metronomis LED mounting instruction pdf 2.6 MB

Visuals

Product-Photographs-910925869082_EU
Multiple assets - Visuals
Product-Diagrams-910925869082_EU
Multiple assets - Visuals

Other

Environmental product declaration
EPD-Metronomis-LED-Fluid-Ref-910925868198-RECYCLED-ALU pdf 959.6 kB