Signify BSP794 | CLASSICSTREET SUSPENDED, LED63 | LED module 6300 lm, 740 neutral white, Power supply unit with DALI interface, Safety class I, Distribution medium 70, Flat glass, Black, Surge protection level until 6 kV differential mode and 8 kV common mode, External connector, Suspension set simple, standard

BSP794 LED63-4S/740 DM70 MK-WH FG BK D9

Product Description

Urban road & street light, Aluminum, Black, Suspension set simple, standard, Power supply unit with DALI interface, 4352 lm, 40 W, 109 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution medium 70, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, External connector

Order code: 912300060039
Full order code: 871951423357700

Specifications

Lamp family code
LED63 [LED module 6300 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Brochure
ClassicStreet brochure pdf 8.2 MB
Product leaflet
Localized commercial leaflet 912300060039 en_AA pdf 128.4 kB

Brochures

Install instructions
ClassicStreet installation instructions pdf 2.3 MB

Visuals

Product-Photographs-912300060039_EU
Multiple assets - Visuals
Product-Diagrams-912300060039_EU
Multiple assets - Visuals