Signify CitySwan LED gen3, Urban road & street light, 33 W, 3804 lm, 3000 K, CRI80, Metronomis distribution symmetrical, Safety class II, IP66, SRG6-10

BRS639 LED40/830 II MDS GW CLO C10K

Product Description

Urban road & street light, Polyethylene, Opal, Side-entry for diameter 48 mm, Power supply unit with DALI interface and constant light output, Constant light output, 3804 lm, 33 W, 115 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008635819
Full order code: 871951466644300

Specifications

Lamp family code
LED40 [LED module 4000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BRS639 LED40/830 II MDS GW CLO C10K txt 5.9 kB
Product leaflet
Localized commercial leaflet 919008635819 en_AA pdf 127.1 kB

Brochures

Install instructions
Mounting instruction of CitySwan LED gen3 small pdf 7.9 MB

Visuals

Product-Photographs-919008635819_EU
Multiple assets - Visuals
Product-Diagrams-919008635819_EU
Multiple assets - Visuals
Product Guide
Bring visual guidance and quality to your city pdf 7.5 MB

Photometry and Lighting design

IES
IES File - BRS639 LED40/830 II MDS GW CLO C10K IES 36.1 kB
Dialux
ULD File - BRS639 LED40/830 II MDS GW CLO C10K ULD 48.0 kB
Relux
ROLF File - BRS639 LED40/830 II MDS GW CLO C10K ROLF 28.0 kB
LDT
LDT File - BRS639 LED40/830 II MDS GW CLO C10K LDT 26.9 kB