Signify CitySwan LED gen3, Urban road & street light, 31.5 W, 3804 lm, 3000 K, CRI80, GPRS network, Metronomis distribution symmetrical, Interact Ready, Safety class II, IP66, SRG6-10
BRS639 LED40/830 II MDS GW CLO SRTB C10K
Product Description
Urban road & street light, Polyethylene, Opal, Side-entry for diameter 48 mm, Sensor ready driver Interact System ready, Constant light output, 3804 lm, 31.5 W, 121 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires
Specifications
- Lamp family code
- LED40 [LED module 4000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years