Signify CitySwan LED gen3, Urban road & street light, 31.5 W, 3804 lm, 3000 K, CRI80, GPRS network, Metronomis distribution medium, Interact Ready, Safety class II, IP66, SRG6-10

BPS639 LED40/830 II MDM GW CLO SRTB C10K

Product Description

Urban road & street light, Polyethylene, Opal, Pole-mounting bracket diameter 60 mm, Sensor ready driver Interact System ready, Constant light output, 3804 lm, 31.5 W, 121 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008635816
Full order code: 871951466641200

Specifications

Lamp family code
LED40 [LED module 4000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BPS639 LED40/830 II MDM GW CLO SRTB C10K txt 5.8 kB
Product leaflet
Localized commercial leaflet 919008635816 en_AA pdf 249.5 kB

Brochures

Install instructions
Mounting instruction of CitySwan LED gen3 small pdf 7.9 MB

Visuals

Product-Photographs-919008635816_EU
Multiple assets - Visuals
Product-Diagrams-919008635816_EU
Multiple assets - Visuals
Product Guide
Bring visual guidance and quality to your city pdf 7.5 MB

Photometry and Lighting design

IES
IES File - BPS639 LED40/830 II MDM GW CLO SRTB C10K IES 70.7 kB
Dialux
ULD File - BPS639 LED40/830 II MDM GW CLO SRTB C10K ULD 48.0 kB
Relux
ROLF File - BPS639 LED40/830 II MDM GW CLO SRTB C10K ROLF 52.2 kB
LDT
LDT File - BPS639 LED40/830 II MDM GW CLO SRTB C10K LDT 51.2 kB