Philips Tango G4 LED Flood

Tango G4 LED lighting brightens your world

Products

BVP433 LED409/NW 220~240V 305W AMB GM
BVP433 LED409/NW 220~240V 305W AMB GM
911401601107
BVP433 LED413/CW 220~240V 305W SMB GM
BVP433 LED413/CW 220~240V 305W SMB GM
911401601507
BVP433 LED413/CW 220~240V 305W SWB GM
BVP433 LED413/CW 220~240V 305W SWB GM
911401601607
BVP433 LED409/CW 220~240V 305W AMB GM
BVP433 LED409/CW 220~240V 305W AMB GM
911401601707
BVP433 LED430/NW 220~240V 345W SAWB GC
BVP433 LED430/NW 220~240V 345W SAWB GC
911401602507
BVP433 LED460/NW 220~240V 345W AMB GM
BVP433 LED460/NW 220~240V 345W AMB GM
911401603707
BVP433 LED511/NW 220~240V 380W AMB GM
BVP433 LED511/NW 220~240V 380W AMB GM
911401606707
BVP433 LED522/NW 220~240V 380W NB GM
BVP433 LED522/NW 220~240V 380W NB GM
911401606907

Product family information

Description

Philips Tango G4 LED flood lighting is the 4th generation of the Tango LED family. A new range lighting that delivers higher efficacy and has an optimized windage area, and less weight thanks to its technical design. This product introduction is the ideal solution for a wide range of area lighting and recreational sports lighting applications. It incorporates the latest LED light source, one-piece optical system, heat sink and driver into a compact and robust housing that meets globally-recognized safety standards. Its specially-designed heat sink incorporates aesthetics and functionality to ensure excellent reliability. Powered by LED technology, Tango G4 LED floodlights deliver superior performance and a longer lifetime, bringing area lighting to a whole new level.

Benefits

  • Saves 10% more energy than Tango G3

  • Covers a wide range of applications

Features

  • Higher system efficacy with typical 140lm/W

  • Full range of lumen packages to cover multiple flood, area, and sport lighting applications.

Applications

  • General flood lighting
  • Large industrial areas / Car Park Areas
  • Billboard
  • Airport Apron
  • Port & Container Yard
  • Building facades
  • Transportation Terminals & Tollways
  • Recreational Sports Stadium

Warning & Safety

  • please pay attention to the mounting instructions

Specifications

  • Material
    Housing: die-cast aluminum Optics: polycarbonate
  • Light Source
    3030 and SQ5 LED module
  • Installation
    U bracket surface-mounted
  • Luminous flux
    BVP431/BVP491: ~13,000lumen BVP432/BVP492: ~27,000lumen BVP433/BVP493: ~52,000lumen
  • Correlated color temperature - CCT
    3000K / 4000K/ 5700K
  • Luminaire efficacy
    Up to 140lm/W
  • Color Rendering index - CRI
    70/80
  • Power
    Up to 380W
  • Mains Voltage
    220-240V, 50/60Hz
  • Control system input
    DALI / 1-10V / coded mains
  • Dimming
    DALI / 1-10V / coded mains
  • Operating Temperature range
    -40 to +50 ºC (outdoor)
  • Ingress protection
    IP66
  • Certification
    IECEE CB, CQC, CE, SAA

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Tango G4 LED Flood en_AA pdf 236.6 kB
Install instructions
Mounting instructions, installation instructions pdf 13.3 MB

Visuals

Family-Photographs-Tango G4 LED Flood
Multiple assets - Visuals
Revit file
Tango Gen4 Revit file zip 1.8 MB

Photometry and Lighting design

Family IES collection
IES files for Tango Gen4 zip 13.2 MB
Family IES collection
BVP49X zip 458.0 kB