Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
148 | 149,640 | 4000 | 70 | 1,000 | |||
119 | 120,400 | 4000 | 70 | 1,000 | |||
148 | 149,640 | 4000 | 70 | 1,000 | |||
148 | 149,640 | 5700 | 70 | 1,000 | |||
148 | 149,640 | 5700 | 70 | 1,000 | |||
148 | 149,640 | 4000 | 70 | 1,000 | |||
120 | 181,300 | 4000 | 70 | 1,500 | |||
149 | 225,330 | 4000 | 70 | 1,500 |
Product family information
Description
The OptiVision LED gen3.5 floodlighting system provides a complete lighting solution for the simplest through to the most complex area and recreational sports lighting applications. The high-efficiency floodlight comes with a single piece die cast housing, hosting 2 and 3 LED engines respectively, which also function with an external driver box – separate for use at a distance from the floodlight (BV), or pre-fixed onto the mounting bracket of the floodlight (HGB) for ease of installation and lower initial cost. It meets the highest performance standards, provides outstanding light, quality, uniformity and ensures safety and visual comfort.
Benefits
The wide range of optics ensure maximum optical efficiency and enables highly precise light distribution with minimum spill light
0-tilt allows for low sCx value for projects that want to re-use installed pole structures to minimize required investment. 0 tilt option further increases comfort and minimizes complaints on light trespass from residents
Features
Single piece pressure die cast housing, with a protection level of IP66 against dust and water
Wide range of ambient temperature tolerance making it suitable for a variety of sports and area lighting applications