Philips Essential LED Flood BVP152/153 Gen 3

Reliable and Energy saving LED Floodlight

Products

Product family information

Description

Essential LED MiniFlood Gen 3 comes with a compact and sturdy design. It has a high-quality housing and corrosion-proof powder coating, suitable for general outdoor application. High efficiency designed with latest LED technology, achieves substantial energy savings comparing to conventional floodlights.

Benefits

  • Ideal replacement for conventional halogen floodlights with substantial energy savings

  • Sturdy design for unique design and feel of luminaire

Features

  • CCTs: 3000K (WW), 6500K (CW)

  • Power: 10W/20W/30W/50W/100W/150W/200W

Applications

  • Security Lighting, Landscape, Arena and Sports, Architectural light, Parking area lighting, Amenity

Warning & Safety

  • The luminaire shall be installed or maintained by a qualified electrician and wired in accordance with the latest IEE electrical regulations or the national requirements

  • The external flexible cable or cord of this luminaire cannot be replaced; if the cord is damaged, the luminaire shall be destroyed.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Essential LED Flood BVP152/153 Gen 3 en_AA pdf 508.4 kB
Install instructions
Essential LED Flood BVP152/153 Gen 3 pdf 2.9 MB

Visuals

Family-Photographs-Essential LED Flood BVP152/153 Gen 3
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Essential LED Flood BVP152/153 Gen 3
Multiple assets - Software Plugins