Global - English

Philips Area Star

High-Performance LED Floodlight for Recreational Sports and Areas

Products

Product family information

Description

Philips Area Star LED floodlight delivers efficient, and reliable illumination for recreational sports fields and large areas. Engineered with superior optics, robust protection, and flexible installation, it is designed to provide high-quality, energy-efficient lighting for a wide range of applications - from the fast-paced action of basketball and expansive five-a-side and seven-a-side football pitches to the precision of tennis courts.

Benefits

  • High efficient and energy-saving

  • High optical performance

Features

  • Advanced Optics: Four asymmetric and symmetric beam distributions (SAMB, AMB, SMB, SWB) and accessories for spill light control

  • High Efficacy & Options: Achieves up to 166 lm/W, available in 200W, 250W, and 300W, in CRI 80, 3000K, 4000K, and 5700K color temperatures options

Applications

  • Basketball Courts
  • Football Pitches (Five-a-side, Seven-a-side, and training fields)
  • Tennis Courts
  • Parking garages
  • Transportation terminals and tollways
  • Industrial and logistics yards

Warning & Safety

  • Not suitable for chemical industrial areas

  • Not suitable for installation on moving objects

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Area Star en_AA pdf 563.0 kB
Additional literature
AreaStar LED Floodlight pdf 13.9 MB
Brochure
AreaStar LED Floodlight pdf 2.4 MB

Visuals

Family-Photographs-Area Star
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Area Star
Multiple assets - Software Plugins
Family IES collection
AreaStar LED Floodlight zip 139.4 kB