Signify Lumistreet gen2 ECO

Performance within reach

Products

Product family information

Description

LumiStreet gen2 Eco is available with 1 or 2 highly efficient light modules.A maximum performance is achieved by making the optics also the outer IP cover.The luminaire is ideally suited for both new build streets and areas, as well as renovation of existing installations.This affordable luminaire not only offers a clean and timeless design to blend in with the environment, but also brings high quality lighting solutions with significant energy and maintenance savings and a long operational life.

Benefits

  • Easy to install in both post top and side entry application.

  • Interesting total cost of ownership.

Features

  • Dedicated LED luminaire in a compact and efficient design.

  • One or 2 LED modules for lower or higher lumen packages, 3 optics for effective distribution.

Applications

  • Road and Street
  • Residential
  • Walkways
  • Parks and Plazas

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Lumistreet gen2 ECO en_AA pdf 157.8 kB
Install instructions
Lumistreet gen2 ECO pdf 2.3 MB

Visuals

Family-Photographs-Lumistreet gen2 ECO
Multiple assets - Visuals

Other

Environmental product declaration
Lumistreet gen2 ECO EPD Annex pdf 603.8 kB
Environmental product declaration
Lumistreet-gen2-ECO-EPD pdf 2.7 MB