Signify Lumistreet gen2 ECO, Road & street light, 42 W, 6586 lm, 3000 K, Distribution wide, Safety class I
BGS010 LED74-1Z/730 DW DDF2 32/48S
Product Description
Road & street light, Aluminum die cast, Grey, Single layer powder coating, Spigot for diameter 32 to 48 mm, Power supply unit (On/Off), 6586 lm, 42 W, 157 lm/W, 3000 K, (0.38, 0.38) SDCM <5, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, 2 Push-in connector 5-pole
Specifications
- Lamp family code
- LED74 [LED module 7400 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Warranty period
- 5 years