Signify Lumistreet gen2 ECO, Road & street light, 46 W, 6660 lm, 3000 K, Distribution wide, Safety class I
BGS010 LED74/730 DW DDF2 32/48S
New
Product Description
Road & street light, Aluminum die cast, Grey, Single layer powder coating, Universal for diameter 32 to 48 mm adjustable, Power supply unit with DALI interface, 6660 lm, 46 W, 145 lm/W, 3000 K, (0.38, 0.38) SDCM <5, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, 2 Push-in connector 5-pole
Specifications
- Lamp family code LED74 [LED module 7400 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Warranty period 5 years