Signify ClearWay gen2, Road & street light, 39.5 W, 6052 lm, 4000 K, CRI70, Distribution medium 12, Safety class II, IP66

BGP307 LED69-4S/740 II DM12 CLO 48/60S

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit regulating with constant light output, Constant light output, 6052 lm, 39.5 W, 153 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 15 m without plug, Push-in connector 5-pole

Order code: 910925868888
Full order code: 871951473834800

Specifications

Lamp family code
LED69 [LED module 6900 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP307 LED69-4S/740 II DM12 CLO 48/60S txt 4.7 kB
Dismantle Instructions
Dismantle Instructions pdf 1.8 MB
Product leaflet
Localized commercial leaflet 910925868888 en_AA pdf 138.4 kB

Brochures

Install instructions
Clearway gen2 MI pdf 5.5 MB

Visuals

Product-Photographs-910925868888_EU
Multiple assets - Visuals
Product-Diagrams-910925868888_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP307 LED69-4S/740 II DM12 CLO 48/60S IES
Dialux
ULD File - BGP307 LED69-4S/740 II DM12 CLO 48/60S ULD
Relux
ROLF File - BGP307 LED69-4S/740 II DM12 CLO 48/60S ROLFZ
LDT
LDT File - BGP307 LED69-4S/740 II DM12 CLO 48/60S LDT