Signify ClearWay gen2, Road & street light, 27 W, 3916 lm, 4000 K, CRI70, Distribution medium 12, Safety class II, IP66
BGP307 LED45-4S/740 II DM12 CLL CLO 48/6
Product Description
Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), Constant light output, 3916 lm, 27 W, 145 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug 2-pole, Push-in connector 5-pole
Specifications
- Lamp family code
- LED45 [LED Module 4500 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years