Signify ClearWay gen2, Road & street light, 20 W, 2112 lm, 3000 K, CRI70, Distribution medium 12, Safety class II, IP66

BGP307 LED-HB-4S/830 II DM12 CLL CLO 48/

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit regulating, Constant light output, 2112 lm, 20 W, 106 lm/W, 3000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug 2-pole, Push-in connector 5-pole

Order code: 910925868868
Full order code: 871951473814000

Specifications

Lamp family code
LED25 [LED Module 2500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
No
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP307 LED-HB-4S/830 II DM12 CLL CLO 48/ txt 4.7 kB
Dismantle Instructions
Dismantle Instructions pdf 1.8 MB
Product leaflet
Localized commercial leaflet 910925868868 en_AA pdf 107.8 kB

Brochures

Install instructions
Clearway gen2 MI pdf 5.5 MB

Visuals

Product-Photographs-910925868868_EU
Multiple assets - Visuals
Product-Diagrams-910925868868_EU
Multiple assets - Visuals