Signify ClearWay gen2, Road & street light, 40.5 W, 5880 lm, 4000 K, CRI70, Internal (no external connection), Distribution extra wide 10, Interact Ready, Safety class II, IP66
BGP307 LED69-4S/740 II DX10 D11 48/76S
Product Description
Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 76 mm, Power supply unit regulating, 5880 lm, 40.5 W, 145 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole
Specifications
- Lamp family code
- LED69 [LED module 6900 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years