Signify ClearWay gen2, Road & street light, 39 W, 4524 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Interact Ready, Safety class II, IP66
BGP307 LED54/830 II DM11 DDF1 SRT C10
Product Description
Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit regulating, DynaDimmer with fixed presets version 1, 4524 lm, 39 W, 116 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug, Push-in connector 5-pole
Specifications
- Lamp family code
- LED54 [LED module 5400 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years