Signify ClearWay gen2, Road & street light, 16.2 W, 2175 lm, 4000 K, CRI80, Distribution medium 11, Safety class II, IP66

BGP307 LED25/740 II DM11 CLL C10

Product Description

Road & street light, Aluminum die cast, Grey, Spigot for diameter 76 mm, Power supply unit regulating, 2175 lm, 16.2 W, 134 lm/W, 4000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865419
Full order code: 871869699895300

Specifications

Lamp family code
LED25 [LED Module 2500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP307 LED25/740 II DM11 CLL C10 txt 4.6 kB
Dismantle Instructions
Dismantle Instructions pdf 1.8 MB
Product leaflet
Localized commercial leaflet 910925865419 en_AA pdf 109.5 kB

Brochures

Install instructions
Clearway gen2 MI pdf 5.5 MB

Visuals

Product-Photographs-910925865419_EU
Multiple assets - Visuals
Product-Diagrams-910925865419_EU
Multiple assets - Visuals

Photometry and Lighting design

Revit file
63_PHILIPS_ClearWay gen2_BGP307 Performer_3D.rfa zip 642.4 kB