Signify ClearWay gen2, Road & street light, 69 W, 9775 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Safety class II, IP66

BGP307 LED120-4S/740 II DM11 CLO-DDF1 D1

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, Constant light output and DynaDimmer fixed presets version 1, 9775 lm, 69 W, 142 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865249
Full order code: 871869699727700

Specifications

Lamp family code
LED120 [LED module 12000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP307 LED120-4S/740 II DM11 CLO-DDF1 D1 txt 5.2 kB
Dismantle Instructions
Dismantle Instructions pdf 1.8 MB
Product leaflet
Localized commercial leaflet 910925865249 en_AA pdf 144.6 kB

Brochures

Install instructions
Clearway gen2 MI pdf 5.5 MB

Visuals

Product-Photographs-910925865249_EU
Multiple assets - Visuals
Product-Diagrams-910925865249_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP307 LED120-4S/740 II DM11 CLO-DDF1 D1 IES
Dialux
ULD File - BGP307 LED120-4S/740 II DM11 CLO-DDF1 D1 ULD
Relux
ROLF File - BGP307 LED120-4S/740 II DM11 CLO-DDF1 D1 ROLFZ
LDT
LDT File - BGP307 LED120-4S/740 II DM11 CLO-DDF1 D1 LDT