Signify ClearWay gen2, Road & street light, 21 W, 2958 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Safety class II, IP66

BGP307 LED35-4S/740 II DM11 CLO-DDF1 D18

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, Constant light output and DynaDimmer fixed presets version 1, 2958 lm, 21 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865232
Full order code: 871869699710900

Specifications

Lamp family code
LED35 [LED module 3500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP307 LED35-4S/740 II DM11 CLO-DDF1 D18 txt 5.2 kB
Dismantle Instructions
Dismantle Instructions pdf 1.8 MB
Product leaflet
Localized commercial leaflet 910925865232 en_AA pdf 144.9 kB

Brochures

Install instructions
Clearway gen2 MI pdf 5.5 MB

Visuals

Product-Photographs-910925865232_EU
Multiple assets - Visuals
Product-Diagrams-910925865232_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP307 LED35-4S/740 II DM11 CLO-DDF1 D18 IES
Dialux
ULD File - BGP307 LED35-4S/740 II DM11 CLO-DDF1 D18 ULD
Relux
ROLF File - BGP307 LED35-4S/740 II DM11 CLO-DDF1 D18 ROLFZ
LDT
LDT File - BGP307 LED35-4S/740 II DM11 CLO-DDF1 D18 LDT