Signify ClearWay gen2, Road & street light, 39 W, 4524 lm, 3000 K, CRI80, Distribution medium 11, Safety class II, IP66

BGP307 LED54-4S/830 II DM11 CLO 48/60S

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 4524 lm, 39 W, 116 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865214
Full order code: 871869699692800

Specifications

Lamp family code
LED54 [LED module 5400 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP307 LED54-4S/830 II DM11 CLO 48/60S txt 5.0 kB
Dismantle Instructions
Dismantle Instructions pdf 1.8 MB
Product leaflet
Localized commercial leaflet 910925865214 en_AA pdf 144.6 kB

Brochures

Install instructions
Clearway gen2 MI pdf 5.5 MB

Visuals

Product-Photographs-910925865214_EU
Multiple assets - Visuals
Product-Diagrams-910925865214_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP307 LED54-4S/830 II DM11 CLO 48/60S IES
Dialux
ULD File - BGP307 LED54-4S/830 II DM11 CLO 48/60S ULD
Relux
ROLF File - BGP307 LED54-4S/830 II DM11 CLO 48/60S ROLFZ
LDT
LDT File - BGP307 LED54-4S/830 II DM11 CLO 48/60S LDT