Global - English

Philips LumiStreet gen2, Road & street light, 154 W, 20400 lm, 3000 K, CRI70, Distribution medium 32, Safety class II, IP66, MSP, SRG10-10

BGP293 LED240-4S/730 II DM32 MSP SRG10 H

Product Description

Road & street light, Aluminum die cast, Grey, Marine salt protected coating, Universal for diameter 32 to 76 mm adjustable, Power supply unit regulating, 20400 lm, 154 W, 131 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 12 m without plug, 2 Push-in connector 5-pole

Order code: 910925868935
Full order code: 871951470802000

Specifications

  • Lamp family code
    LED240 [LED module 24000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925868935 en_AA pdf 314.9 kB

Brochures

Install instructions
Installation instruction Uni/LumiStreet gen2 pdf 2.5 MB

Visuals

Product-Photographs-910925868935_EU
Multiple assets - Visuals
Product-Diagrams-910925868935_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP293 LED240-4S/730 II DM32 MSP SRG10 H IES
Dialux
ULD File - BGP293 LED240-4S/730 II DM32 MSP SRG10 H ULD
Relux
ROLF File - BGP293 LED240-4S/730 II DM32 MSP SRG10 H ROLFZ
LDT
LDT File - BGP293 LED240-4S/730 II DM32 MSP SRG10 H LDT