Signify LumiStreet gen2

Time to upgrade your conventional lighting to LumiStreet gen2

New
Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

Designed for ledification projects, the LumiStreet gen2 is the ideal 1:1 luminaire replacement for municipalities. Thanks to its high efficiency and low initial cost, the LumiStreet gen2 luminaire enables a fast payback and significant savings in terms of energy consumption within a short period of time. The ease of installation and maintenance is enabled by the Service tag and the SR (System Ready) Zhaga socket(s) makes it future-ready, and you can pair this luminaire with lighting control or sensors and software applications such as Interact City. Available with a significant number of different optics and lumen packages that can even be tuned further to fit exact project requirements, LumiStreet gen2 is a true point-to-point replacement solution for conventional or generation 1 LED light sources. The compact luminaire, using high-quality materials is also easy to dismantle and recycle at the end of its lifetime. In case toolless opening and closing of the gear cover is required the LumiStreet gen2 Pro version can be chosen.

Benefits

  • Economical LED alternative to conventional street lights

  • Offers high efficiency and energy savings

Features

  • Good application coverage thanks to wide range of optics, tunable flux and tillable spigot

  • Easy luminaire identification due to the Service tag

Applications

  • Roads and streets
  • Residential streets

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LumiStreet gen2 en_AA pdf 1.0 MB
Additional literature
Family tender text Lumistreet gen2 Micro pdf 257.8 kB
Additional literature
Family tender text LumiStreet gen2 Large pdf 262.5 kB
Additional literature
DarkSky Approval Certificate pdf 586.1 kB
Additional literature
Family tender text Lumistreet gen2 Mini pdf 262.4 kB
Additional literature
Family tender text Lumistreet gen2 Medium pdf 261.9 kB
Install instructions
Installation instruction Unistreet gen2 pdf 5.4 MB
Brochure
Lumistreet gen2 family brochure pdf 4.0 MB

Visuals

Family-Photographs-LumiStreet gen2
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-LumiStreet gen2
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-UniStreet-LumiStreet-gen2-Large-BGP284294394-Ref-910770226665 pdf 3.9 MB
Environmental product declaration
EPD-UniStreet-LumiStreet-gen2-Medium-BGP283293393-Ref-910925868022 pdf 5.4 MB
Environmental product declaration
EPD-UniStreet-LumiStreet-Pro-gen2-Micro-BGP281291391-Ref-910770232001 pdf 6.1 MB
Environmental product declaration
EPD-UniStreet-LumiStreet-gen2-Mini-BGP282292392-Ref-910770235380 pdf 5.9 MB