Signify LumiStreet gen2, Road & street light, 138 W, 20160 lm, 4000 K, CRI70, DALI, Distribution medium 50, Safety class II, IP66

BGP293 LED240-4S/740 II DM50 D9 48/60S

New

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 20160 lm, 138 W, 146 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925866633
Full order code: 871951407899400

Specifications

Lamp family code
LED240 [LED module 24000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP293 LED240-4S/740 II DM50 D9 48/60S txt 5.0 kB
Product leaflet
Localized commercial leaflet 910925866633 en_AA pdf 164.3 kB

Brochures

Install instructions
Installation instruction Unistreet gen2 pdf 5.4 MB

Visuals

Product-Photographs-910925866633_EU
Multiple assets - Visuals
Product-Diagrams-910925866633_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP293 LED240-4S/740 II DM50 D9 48/60S IES
Dialux
ULD File - BGP293 LED240-4S/740 II DM50 D9 48/60S ULD
Relux
ROLF File - BGP293 LED240-4S/740 II DM50 D9 48/60S ROLFZ
LDT
LDT File - BGP293 LED240-4S/740 II DM50 D9 48/60S LDT