Global - English

Philips CoreLine Malaga LED, Road & street light, 25 W, 3784 lm, 4000 K, CRI70, Distribution medium, Safety class II, IP65, SRG4-4

BRP101 LED44/740 II DM

Product Description

Road & street light, Aluminum die cast, Gray, Power supply unit (On/Off), 3784 lm, 25 W, 135 lm/W, 4000 K, (0.41, 0.39) SDCM ≤5, CRI70, Distribution medium, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 4 kV differential mode and 4 kV common mode, Push-in connector and pull relief

Order code: 910925869856
Full order code: 872016947185600

Specifications

Lamp family code
LED44 [LED module 4400 lm]
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BRP101 LED44/740 II DM txt 3.6 kB
Product leaflet
Localized commercial leaflet 910925869856 en_AA pdf 492.7 kB

Brochures

Install instructions
CoreLine Malaga LED Mounting Instruction pdf 1.0 MB

Visuals

Product-Photographs-910925869856_EU
Multiple assets - Visuals
Product-Diagrams-910925869856_EU
Multiple assets - Visuals

Other

Environmental product declaration
EPD-Philips-CoreLine-Malaga-LED-small-BRP101-910925869856 pdf 653.4 kB