Signify Pole with flange, 4.0 m, 133 mm, RAL color

Product Description

Signify Pole with flange, 4.0 m, 133 mm, RAL color

Order code: 912401451715
Full order code: 871869938363300

Specifications

Fixation diameter
Mounting device diameter 60 mm
Pole top diameter
133 mm
Pole height
4.0 m
Pole color
RAL color
Pole type
Pole with flange
Net Weight (Piece)
31.500 kg

Downloads

Leaflets

Brochure
Metronomis LED brochure pdf 2.7 MB
Product leaflet
Localized commercial leaflet 912401451715 en_AA pdf 86.3 kB

Visuals

Product-Photographs-912401451715_EU
Multiple assets - Visuals
Product-Diagrams-912401451715_EU
Multiple assets - Visuals