Signify Pole with flange, 3.5 m, 90 mm, RAL color

Product Description

Signify Pole with flange, 3.5 m, 90 mm, RAL color

Order code: 912401451697
Full order code: 871869938346600

Specifications

Fixation diameter
Mounting device diameter 60 mm
Pole top diameter
90 mm
Pole height
3.5 m
Pole color
RAL color
Pole type
Pole with flange
Net Weight (Piece)
21.500 kg

Downloads

Leaflets

Brochure
Metronomis LED brochure pdf 2.7 MB
Product leaflet
Localized commercial leaflet 912401451697 en_AA pdf 85.2 kB

Visuals

Product-Photographs-912401451697_EU
Multiple assets - Visuals
Product-Diagrams-912401451697_EU
Multiple assets - Visuals