Philips PrimaVision Economy for CPO

Economy drivers – reliable and energy-efficient products for outdoor lighting

Products

Product family information

Description

Highly reliable electronic drivers for CPO lamps; the drivers are designed for outdoor use and consume less energy than conventional alternatives.

Benefits

  • When used together with the CPO lamp, the driver creates the most efficient white-light system available in the industry in its power range

  • Up to 15% energy saving thanks to high driver efficiency (92%) and better wattage control at overvoltage (compared with magnetic ballasts)

Features

  • Long lifetime of 60,000 hours, with minimum 90% survival at Tc = 80 °C

  • Surge protection of 4 kV/2 kA

Applications

  • Residential lighting
  • City beautification
  • Road/highway lighting

Downloads

Leaflets

Family leaflet
Localized commercial leaflet PrimaVision Economy for CPO en_AA pdf 520.9 kB

Visuals

Family-Photographs-PrimaVision Economy for CPO
Multiple assets - Visuals