Philips CertaVision CPO140

Product Description

Philips CertaVision CPO140

Order code: 913700760070
Full order code: 871829170489800

Specifications

Input Voltage
208-240-277 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.7 mA
Inrush Current Width
0.47 ms
Input Current (Nom)
0.75 A
Inrush Current Peak (Max)
52 A
Number of Products on MCB (16A Type B) (Nom)
5
Surge Protection (Common/Differential)
EN61547 (L-L 2kV, L-G 4kV) kV

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700760070 en_AA pdf 486.3 kB

Visuals

Product-Photographs-913700760070_EU
Multiple assets - Visuals
Product-Diagrams-913700760070_EU
Multiple assets - Visuals