Signify LFC7735/00 Segment Control Unit LTE 2SIM

Product Description

Signify LFC7735/00 Segment Control Unit LTE 2SIM

Order code: 913701074703
Full order code: 872110305672600

Specifications

Battery type
Li-ion
Battery ampere hour
0.011 Ah
Battery voltage
3 V

Downloads

Leaflets

Tendertext
Tender text - LFC7735/00 Segment Control Unit LTE 2SIM txt 1.2 kB
Product leaflet
Localized commercial leaflet 913701074703 en_AA pdf 106.7 kB

Brochures

Install instructions
LFC773x Segment Control Unit Installation Instruction pdf 678.5 kB
Specification sheet
LFC7731, LFC7732, LFC7733, LFC7734 and LFC7735 Segment Control Unit Specification Sheet pdf 397.6 kB

Visuals

Product-Photographs-913701074703_EU
Multiple assets - Visuals