Philips LEDtube, Others, Mains, 200 mm, 220-240 V, 20 W, 32W, 6500 K, 1900 lm, 20000 hour(s)

LED MOD 20W G3 865 APR

Product Description

LEDtube, Others, Mains, 200 mm, 220-240 V, 20 W, LED alternative to 32W, 6500 K, 1900 lm, 20000 hour(s), 95 lm/W, Beam angle 150 degree(s), Plastic, RG1

Order code: 929003765807
Full order code: 872016929851400

Specifications

Cap-Base
-
Nominal lifetime
20,000 hour(s)
Switching Cycle
15,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003765807 en_AA pdf 647.7 kB

Visuals

Product-Photographs-929003765807_EU
Multiple assets - Visuals
Product-Diagrams-929003765807_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED MOD 20W G3 865 APR IES 16.4 kB

Other

Environmental product declaration
EPD-Philips-MyCare-LED-Circular-COMF-7904624-Ref-929003765939 pdf 730.8 kB