Philips LEDtube, Others, Mains, 100 mm, 220-240 V, 14 W, 22W, 6500 K, 1300 lm, 20000 hour(s)

LED MOD 14W G3 865 APR

Product Description

LEDtube, Others, Mains, 100 mm, 220-240 V, 14 W, LED alternative to 22W, 6500 K, 1300 lm, 20000 hour(s), 92 lm/W, Beam angle 150 degree(s), Plastic, RG1

Order code: 929003765707
Full order code: 872016929849100

Specifications

Cap-Base
-
Nominal lifetime
20,000 hour(s)
Switching Cycle
15,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003765707 en_AA pdf 656.9 kB

Visuals

Product-Photographs-929003765707_EU
Multiple assets - Visuals
Product-Diagrams-929003765707_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED MOD 14W G3 865 APR IES 16.4 kB

Other

Environmental product declaration
EPD-Philips-MyCare-LED-Circular-COMF-7904624-Ref-929003765709 pdf 804.7 kB