Philips LEDtube, Others, Mains, 200 mm, 220-240 V, 20 W, 40-55W, 3000 K, 2200 lm, 20000 hour(s)

LED MOD 20W 830 APR

Product Description

LEDtube, Others, Mains, 200 mm, 220-240 V, 20 W, LED alternative to 40-55W, 3000 K, 2200 lm, 20000 hour(s), 110 lm/W, Beam angle 120 degree(s), Plastic

Order code: 929003620707
Full order code: 872016919635300

Specifications

Cap-Base
-
Nominal lifetime
20,000 hour(s)
Switching Cycle
15,000
Rated Lifetime (Hours)
20,000 hour(s)
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003620707 en_AA pdf 655.2 kB

Visuals

Product-Photographs-929003620707_EU
Multiple assets - Visuals
Product-Diagrams-929003620707_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED MOD 20W 830 APR IES 124.5 kB