Philips MASTER, LEDtube, T5, Mains only, 1200 mm, 100-277 V, 26 W, 54W TL5 HO, 6500 K, 3900 lm, 25000 hour(s)

MAS LEDtube 1200mm HO 26W 865 G5 VWV BR

Product Description

MASTER, LEDtube, T5, Mains only, 1200 mm, 100-277 V, 26 W, LED alternative to 54W TL5 HO, 6500 K, 3900 lm, 25000 hour(s), 150 lm/W, G5, Beam angle 200 degree(s), Glass

Order code: 929003532612
Full order code: 871951445300500

Specifications

Cap-Base
G5
Nominal lifetime
25,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003532612 en_AA pdf 642.7 kB

Visuals

Product-Photographs-929003532612_EU
Multiple assets - Visuals
Product-Diagrams-929003532612_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HO 26W 865 G5 VWV BR IES 21.0 kB