Philips MASTER, LEDtube, T5, Mains only, 1200 mm, 100-277 V, 26 W, 54W TL5 HO, 3000 K, 3700 lm, 25000 hour(s)
MAS LEDtube 1200mm HO 26W 830 G5 VWV BR
Product Description
MASTER, LEDtube, T5, Mains only, 1200 mm, 100-277 V, 26 W, LED alternative to 54W TL5 HO, 3000 K, 3700 lm, 25000 hour(s), 142 lm/W, G5, Beam angle 200 degree(s), Glass
Specifications
- Cap-Base
- G5
- Nominal lifetime
- 25,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube
- Warranty period
- 3 years