Philips LEDtube, T5, 1200 mm, 16.5 W, 4000 K, 2500 lm, 50000 hour(s)
MAS LEDtube 1200mm HE 16.5W 840 T5 CN
Product Description
LEDtube, T5, 1200 mm, 16.5 W, 4000 K, 2500 lm, 50000 hour(s), 151 lm/W, G5, Glass, RG0
Specifications
- Cap-Base
- G5
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube