Philips LEDtube, T5, 600 mm, 8 W, 4000 K, 1050 lm, 50000 hour(s)

MAS LEDtube 600mm HE 8W 840 T5 CN

Product Description

LEDtube, T5, 600 mm, 8 W, 4000 K, 1050 lm, 50000 hour(s), 131 lm/W, G5, Glass, RG0

Order code: 929002420710
Full order code: 872016939005800

Specifications

Cap-Base
G5
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002420710 en_AA pdf 620.1 kB

Visuals

Product-Photographs-929002420710_EU
Multiple assets - Visuals
Product-Diagrams-929002420710_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HE 8W 840 T5 CN IES 3.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-Mains-T5-COMF-7033830-Ref-929002420810 pdf 654.2 kB