Philips LEDtube, T5, 1200 mm, 26 W, 6500 K, 3900 lm, 50000 hour(s)

MAS LEDtube 1200mm HO 26W 865 T5 CN

Product Description

LEDtube, T5, 1200 mm, 26 W, 6500 K, 3900 lm, 50000 hour(s), 150 lm/W, G5, Glass, RG0

Order code: 929001908710
Full order code: 872016938999100

Specifications

Cap-Base
G5
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001908710 en_AA pdf 632.1 kB

Visuals

Product-Photographs-929001908710_EU
Multiple assets - Visuals
Product-Diagrams-929001908710_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HO 26W 865 T5 CN ies 5.9 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-Mains-T5-COMF-7033830-Ref-929001908710 pdf 678.1 kB