Products
CorePro, LED, C-T9, 145 mm, 11 W, Selectable, 3000 K, 4000 K, 5000 K, 6500 K, 1200 lm, 36000 hour(s)
11CIR/CNG/8-4CCT/IF12/P/G10q 6/1
929003740604
CorePro, LED, C-T9, 238 mm, 16 W, Selectable, 3000 K, 4000 K, 5000 K, 6500 K, 1700 lm, 36000 hour(s)
16CIR/CNG/12-4CCT/IF17/P/G10q 6/1
929003740704
22CIR/CNG/16-4CCT/IF26/P/G10q 6/1
929004236004
3 items
Product family information
Description
Philips InstantFit LED Circline easily replace circline fluorescent tube operated on instant-start electronic ballasts, no rewiring needed. This plastic LED circline tube brings multiple selectable color temperature, long lifetime and energy efficiency.
Benefits
Simple, fast, plug & play retrofit solution
Long lifetime and energy efficient
Features
Highly energy-efficient
Easy installation