Philips CorePro, LED, C-T9, 340 mm, 22 W, 3000 K, 4000 K, 5000 K, 6500 K, 2600 lm, 36000 hour(s)
22CIR/CNG/16-4CCT/IF26/P/G10q 6/1
Product Description
CorePro, LED, C-T9, 340 mm, 22 W, 3000 K, 4000 K, 5000 K, 6500 K, 2600 lm, 36000 hour(s), 118 lm/W, G10q, Plastic
Specifications
- Cap-Base G10q
- Nominal lifetime 36,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED