Global - English

Philips CorePro, LED, C-T9, 238 mm, 16 W, Selectable, 3000 K, 4000 K, 5000 K, 6500 K, 1700 lm, 36000 hour(s)

16CIR/CNG/12-4CCT/IF17/P/G10q 6/1

Product Description

CorePro, LED, C-T9, 238 mm, 16 W, Selectable, 3000 K, 4000 K, 5000 K, 6500 K, 1700 lm, 36000 hour(s), 106 lm/W, G10q, Plastic

Order code: 929003740704

Specifications

  • Cap-Base
    G10q
  • Nominal lifetime
    36,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product