Global - English

Philips CorePro, LED, C-T9, 145 mm, 11 W, Selectable, 3000 K, 4000 K, 5000 K, 6500 K, 1200 lm, 36000 hour(s)

11CIR/CNG/8-4CCT/IF12/P/G10q 6/1

Product Description

CorePro, LED, C-T9, 145 mm, 11 W, Selectable, 3000 K, 4000 K, 5000 K, 6500 K, 1200 lm, 36000 hour(s), 109 lm/W, G10q, Plastic

Order code: 929003740604

Specifications

  • Cap-Base
    G10q
  • Nominal lifetime
    36,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED